Product Number: FS2H144NG

Outdoor Heavy Duty Loose Tube OM2 144 Fibers

FX Outdoor Heavy Duty Loose Tube OM2 144 Fibers OSP Sub-Units (12F) Gel Black

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Outdoor, Campus Area Network, Backbone

Fiber Type

OM2

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

144

Fiber Color Coding

TIA-598-D

Number of Active Subunits

12

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.098 in (2.5 mm)

Central Strength Member Type

Upjacketed GRP

Core Wrap Material

Waterblocking Tape

Cable Core Water Blocking

Waterblock Tape

Inner Jacket Strength Member

Waterblocking Aramid Yarns

Material

PE - Polyethylene

Color

Black

Number of Inner Jacket Ripcords

1

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PE - Polyethylene

Nom. Diameter

0.742 in (18.8 mm)

Outer Jacket Color

Black

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 600 m 600 m
10 Gigabit Ethernet Performance 82 m --
Min. Restricted Mode Launch  950 MHz-km 500 MHz-km
Min. Overfilled Launch (OFL) Bandwidth 700 MHz-km 500 MHz-km

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

141 lbs/kft (210 kg/km)

Installation Temperature Range

-30C to +70C

Operating Temperature Range

-40C to +70C

Storage Temperature Range

-40C to +75C

Environmental Suitability

Outdoor, Burial

Sustainability

CA Prop 65

ICEA Compliance

S-87-640

TIA/EIA Compliance

ANSI/ICEA S-87-640

Update and Revision

Revision Number: 0.84 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.84 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
FS2H144NG Black Reel 612825376231