Product Number: FS2L036NG

Outdoor Loose Tube OM2 36 Fibers

FX Outdoor Loose Tube OM2 36 Fibers OSP Sub-Units (12F) Gel Black

  • Availability:
    Global
  • Status:
    Active
FS2L036NG

Specifications

Suitable Applications

Outdoor, Campus Area Network, Backbone

Fiber Type

OM2

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

36

Fiber Color Coding

TIA-598-D

Number of Active Subunits

3

Number of Fillers

3

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.098 in (2.5 mm)

Central Strength Member Type

GRP

Core Wrap Material

Waterblocking Tape

Cable Core Water Blocking

Waterblock Tape

Material

PE - Polyethylene

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PE - Polyethylene

Nom. Diameter

0.410 in (10.4 mm)

Outer Jacket Color

Black

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 600 m 600 m
10 Gigabit Ethernet Performance 82 m --
Min. Restricted Mode Launch  950 MHz-km 500 MHz-km
Min. Overfilled Launch (OFL) Bandwidth 700 MHz-km 500 MHz-km

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

47 lbs/kft (70 kg/km)

Installation Temperature Range

-30C to +70C

Operating Temperature Range

-40C to +70C

Storage Temperature Range

-40C to +75C

Environmental Suitability

Outdoor, Burial

Sustainability

CA Prop 65

ICEA Compliance

S-87-640

TIA/EIA Compliance

ANSI/ICEA S-87-640

Update and Revision

Revision Number: 0.280 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.280 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
FS2L036NG Black Reel 612825376545