Product Number: FS2L0966D

Loose Tube OM2 96F OSP Steel Armor Unitized

FX Outdoor Loose Tube OM2 96 Fibers OSP Corrugated Steel Tape Armor Sub-Units(12F) Dry Black

  • Availability:
    Global
  • Status:
    Active
FS2L0966D

Specifications

Suitable Applications

Campus Area Network, Long Haul, Backbone

Fiber Type

OM2

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

96

Fiber Color Coding

TIA-598-D

Number of Active Subunits

8

Fibers Per Subunit

12

Subunit Waterblocking

Gel Free

Subunit Diameter

0.098 in (2.5 mm)

Central Strength Member Type

Upjacketed GRP

Core Wrap Material

Nomex tape

Cable Core Water Blocking

Waterblock Tape

Inner Jacket Strength Member

Aramid Yarns

Material

PVC - Polyvinyl Chloride

Color

Black

Number of Inner Jacket Ripcords

2

Armor Type and Material

CST - Corrugated Steel Tape

Jacket Material

PVC - Polyvinyl Chloride

Outer Jacket Color

Black

Outer Jacket Ripcord

2

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 600 m 600 m
10 Gigabit Ethernet Performance 82 m -
Min. Restricted Mode Launch  950 MHz.km 500 MHz.km
Min. Overfilled Launch (OFL) Bandwidth 700 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

20x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

111

Installation Temperature Range

-30°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Outdoor

Sustainability

CA Prop 65

ICEA Compliance

S-87-640

TIA/EIA Compliance

ANSI/ICEA S-87-640

Update and Revision

Revision Number: 0.91 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.91 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
FS2L0966D Black Reel 612825383574