Product Number: FS3H216NG

FX Outdoor Heavy Duty Loose Tube OM3 216 Fibers

FX Outdoor Heavy Duty Loose-Tube (Double Jacket) OM3 216 Fibers OFN

  • Availability:
    Global
  • Global inventory:
    Available
FS3H216NG

Specifications

Suitable Applications

Campus Area Network, Long Haul, Backbone

Fiber Type

OM3

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

216

Fiber Color Coding

TIA-598-D

Number of Active Subunits

18

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.098 in (2.5 mm)

Central Strength Member

Upjacketed GRP

Core Wrap

Waterblocking Tape

Cable Core Waterblocking

Waterblock Tape

Strength Member

Waterblocking Aramid Yarns

Material

PE - Polyethylene

Color

Black

Number of Ripcords

1

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PE - Polyethylene

Nom. Diameter

0.760 in (19.3 mm)

Color

Black

Number of Ripcords

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1000 550
10 Gigabit Ethernet Performance 300 m --
Min. Effective Modal Bandwidth (EMB) 2000 MHz-km --
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz-km 500 MHz-km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

188 lbs/kft (280 kg/km)

Installation Temperature Range

-30C to +70C

Operating Temperature Range

-40C to +70C

Storage Temperature Range

-40C to +75C

Environmental Suitability

Outdoor, Burial

Sustainability

CA Prop 65

ICEA Compliance

S-87-640

TIA/EIA Compliance

ANSI/ICEA S-87-640

Update and Revision

Revision Number: 0.80 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.80 Revision Date: 11-09-2022

Part Numbers

Item # Color Putup Type UPC
FS3H216NG Black Reel 612825372073