Product Number: FS3L216ND

Loose Tube OM3 216 Fibers OSP Dry Block

FX Outdoor Loose Tube OM3 216 Fibers OSP Sub-Units(12F) Dry Black

  • Availability:
    Global
  • Global inventory:
    Available
FS3L216ND

Specifications

Suitable Applications

Campus Area Network, Long Haul, Backbone

Fiber Type

OM3

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

216

Fiber Color Coding

TIA-598-D

Number of Active Subunits

18

Fibers Per Subunit

12

Subunit Waterblocking

Gel Free

Central Strength Member

Upjacketed GRP

Core Wrap

Waterblocking Tape

Cable Core Waterblocking

Waterblock Tape

Material

PE - Polyethylene

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PE - Polyethylene

Nom. Diameter

0.62 in (15.7 mm)

Color

Black

Number of Ripcords

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1000 550
10 Gigabit Ethernet Performance 300 m --
Min. Effective Modal Bandwidth (EMB) 2000 MHz-km --
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz-km 500 MHz-km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

110 lbs/kft (163 kg/km)

Installation Temperature Range

-30C to +70C

Operating Temperature Range

-40C to +70C

Storage Temperature Range

-40C to +75C

Environmental Suitability

Outdoor, Burial

Sustainability

CA Prop 65

ICEA Compliance

S-87-640

TIA/EIA Compliance

ANSI/ICEA S-87-640

Update and Revision

Revision Number: 0.77 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.77 Revision Date: 11-09-2022

Part Numbers

Item # Color Putup Type UPC
FS3L216ND Black Reel 612825384168