Product Number: GAAGF36

Outdoor (ADSS) OFC MLT: ARAMID + PE with 6 Tubes of Ø1.9mm 36f SM OS2 G.657.A2.

Outdoor dry core (ADSS) optical fiber Multi Loose Tube cable with aramid yarns as strength member and polyethylene outer jacket. Product feature: This cable has all dielectric and self-supporting properties. Existing out of 6 tubes with a diameter of 1.9mm with 36 fibers (6t x 6f) SM OS2 G.657.A2.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Outdoor

Suitable Applications

All dielectric self-supporting cable (ADSS) for Outdoor use. Particularly suitable for installation between poles with a max span of 150m. Initial sag at 20°C: 1% of span.

Fiber Cable Construction

Fiber Type Fiber Grade acc. ITU-T Fiber Count Subunit Color
OS2 G.657A2 36 TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White

Fiber Color Code

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White

Central Strength Member Type

GRP

Cable Core Water Tight

Yes

Cable Core Water Blocking

Waterblocking Aramid Yarns + Tape

Bulk Cable Weight

72 kg/km

Number of Active Subunits

6

Number of Subunit Positions

6

Fibers Per Subunit

6

Type of Armor

Non-Armored

Number of Jackets

Single Jacket

Outer Jacket

Material Color Nominal Diameter Ripcord
PE - Polyethylene Black 10.3 mm Yes

Maximum Attenuation at 1310 nm

0.40 dB/km

Maximum Attenuation at 1550 nm

0.30 dB/km

Maximum Attenuation at 1625 nm

0.30 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 206 mm IEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 206 mm IEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 2550 N (573 lbf) IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 850 N (191 lbf) IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 15 kN/m IEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 7.5 kN/m IEC 60794-3-10

Operating Temperature Range

-30 °C to +70 °C

Installation Temperature Range

-5 °C to +50 °C

Storage Temperature Range

-30 °C to +70 °C

UL Rating/Flame Test

Non-UL Rated

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

UV/ Sunlight Protection

Yes

Update and Revision

Revision Number: 0.50 Revision Date: 09-17-2024

Update and Revision

Revision Number: 0.50 Revision Date: 09-17-2024