Product Number: TT-3LG-012-HSN
RailTuff, In+Outdoor, MLT, OM3, 12f, Gel Tubes 2.8mm, CST, Sgl Jkt, Blk, LSZH, OFCG-ST1
Transit Grade, Indoor/Outdoor, Multi-Loose-Tube, OM3, 12 Fibers, Gel Filled Tubes 2.8mm, Corrugated Steel Tape, Single Jacket, Black, LSZH, OFCG-ST1
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Multi-Loose Tube Cable |
---|---|
Suitable Applications |
Transit, Railside, Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof |
Fiber Specifications
Fiber Type |
OM3 |
---|---|
Fiber Core Diameter |
50/125 µm |
Fiber Diameter |
250 µm |
Fiber Count |
12 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
1 |
---|---|
Number of Fillers |
4 |
Fibers Per Subunit |
12 |
Subunit Waterblocking |
Gel Filled |
Subunit Diameter |
0.110 in (2.8 mm) |
Subunit Color |
TIA-598-D |
Central Strength Member |
GRP |
Core Wrap |
Waterblocking tape |
Armor Specifications
Armor Type and Material |
CST - Corrugated Steel Tape |
---|
Outer Jacket Specifications
Strength Member |
Waterblocking Aramid Yarns |
---|---|
Jacket Material |
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Nom. Diameter |
0.530 in (13.5 mm) |
Optical Characteristics
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 1000 m | 550 m |
10 Gigabit Ethernet Performance | 300 m | - |
Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | - |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
Mechanical Characteristics
Min. Bend Radius During Installation |
20x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
2670 N (600 lbf) |
Max. Tensile Strength During Operation |
800 N (180 lbf) |
Crush Resistance |
220 N/cm |
Temperature Range
Installation Temperature Range |
-10°C to +60°C |
---|---|
Operating Temperature Range |
-40°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
OFCG-ST1, FT4 |
ICEA Compliance |
S-104-696 |
Other Standard Compliance(s) |
NFPA 130, NFPA 502 |
History
Update and Revision |
Revision Number: 0.14 Revision Date: 11-14-2022 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.14 Revision Date: 11-14-2022 |
---|
Part Numbers
Item # | Color | Putup Type | UPC |
---|---|---|---|
TT-3LG-012-HSNN | Black | Cut to Length | 612825486640 |