Product Number: TT-SLC-006-LXN

Transit, In+Outdoor, MLT, OS2, 6f, Dry Tubes 2.5mm, RP Dbl Jkt, Blk, LSZH, OFNG-ST1

Transit Grade, Indoor/Outdoor, Multi-Loose-Tube, OS2, 6 Fibers, Dry Tubes 2.5mm, Rodent Protected, Double Jacket, Black, LSZH, OFNG-ST1

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/ Outdoor & Wet Locations, Rodent Proof, UV Resistant

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Diameter

250 µm

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Number of Fillers

4

Fibers Per Subunit

6

Subunit Waterblocking

Gel Free

Subunit Diameter

0.098 in (2.5 mm)

Subunit Color

TIA-598-D

Central Strength Member

GRP

Strength Member

Fiberglass Yarns

Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.455 in (11.6 mm)

Color

Black

Number of Ripcords

1

Strength Member

Fiberglass Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.655 in (16.6 mm)

Number of Ripcords

1

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.35 0.25
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5000 m
10 Gigabit Ethernet Performance 10000 m 40000 m

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

220 lbs/kft (327 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 FT4 Loading, Limited Smoke, FT4

NEC / UL Compliance

OFNG-ST1

ICEA Compliance

S-104-696

Update and Revision

Revision Number: 0.9 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.9 Revision Date: 11-14-2022


Part Numbers

Item #
TT-SLC-006-LXNN