Product Number: FISR576RZ

Indoor Flexible Ribbon OS2 576 Fibers OFNR Sub-Units 7.0 mm(144F)

FX Indoor, Flexible Ribbon, OS2, 576 Fibers, OFNR, Sub-Units 7.0 mm (144F), Yellow Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Ribbon Cable

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone

Fiber Type

OS2, G.657.A1, G.652.D

Fiber Diameter

250 µm

Fiber Count

576

Fiber Color Coding

TIA-598-D

Number of Active Subunits

4

Fibers Per Subunit

144

Subunit Diameter

0.275 in (7.0 mm)

Subunit Color

Yellow

Subunit Strength Members

Aramid Yarn

Central Strength Member

GRP

Strength Member

Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.787 in (20.0 mm)

Color

Yellow

Number of Ripcords

1

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
10 Gigabit Ethernet Performance 10,000 m 50,000 m

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1320 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

100 N/cm

Bulk Cable Weight

210 lbs/kft (312 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1666, UL 1685, FT4

NEC / UL Compliance

OFNR

CEC / C(UL) Compliance

OFNR

ICEA Compliance

S-83-596

TIA/EIA Compliance

598-D

Telcordia Compliance

GR-409

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.26 Revision Date: 07-16-2025

Update and Revision

Revision Number: 0.26 Revision Date: 07-16-2025