Product Number: FNSD002N9

Outdoor Tactical Tight Buffer OS2 2 Fibers Non-Unitized

FX Outdoor, Tactical Tight Buffer, OS2, 2 Fibers, Non-Unitized, Black Jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Category

Tactical Fiber Cable

Suitable Applications

Re-deployable audio/video communications, military use, outdoor news, sporting, and other events, harsh environments, and outside exterior plant applications.

Fiber Type

OS2, G.657.A1, G.652.D

Fiber Core Diameter

500 µm

Buffer Diameter

900 µm

Fiber Count

2

Fiber Color Coding

TIA-598-D

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PUR - Polyurethane

Nom. Diameter

0.220 in (5.5 mm)

Color

Black

Number of Ripcords

1

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.5 dB/km 0.5 dB/km
10 Gigabit Ethernet Performance 10,000 m 50,000 m

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1780 N (400 lbf)

Max. Tensile Strength During Operation

578 N (130 lbf)

Crush Resistance

1800 N/cm

Bulk Cable Weight

16.2 lbs/kft (25 kg/km)

Installation Temperature Range

-46°C to +85°C

Operating Temperature Range

-46°C to +85°C

Storage Temperature Range

-55°C to +85°C

Environmental Suitability

Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

FT6

NEC / UL Compliance

OFNP

CEC / C(UL) Compliance

OFNP

ICEA Compliance

S-83-596

Military Compliance

MIL-PRF-49291, MIL-PRF-85045

TIA/EIA Compliance

EIA/TIA-455-33, EIA/TIA-455-37, EIA/TIA-455-104, EIA/TIA-455-41, EIA/TIA-455-25, EIA/TIA-455-3, EIA/TIA-455-5 Method B, EIA/TIA-455-4, EIA/TIA-455-98

Telcordia Compliance

GR-409

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.29 Revision Date: 03-03-2025

Update and Revision

Revision Number: 0.29 Revision Date: 03-03-2025