Product Number: 123107A

RS485, 2 Pr #22 Str TC, PE Ins, OS+TC Brd, PVC Jkt, AIA Armor, PVC Jkt, CM, PLTC

RS-485, 2 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CM, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, burial, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.025 in (0.64 mm) 0.079 in (2.0 mm) White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe HDPE

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Braid Tinned Copper (TC) 65%

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 0.350 in (8.89 mm)

Armor

Armor Type & Material Armor Thickness Armor Material Diameter
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.560 in (14.2 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.690 in (17.5 mm)

Overall Cable Diameter (Nominal)

0.690 in (17.5 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 18.7 Ohm/1000ft 11 pF/ft (36 pF/m) 20.9 pF/ft 120 Ohm 78% 2.7 Amps per Conductor at 25ºC

Nom. Outer Shield DCR

2.95 Ohm/1000ft (9.68 Ohm/km)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 1 0.5 dB/100ft

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating Installation
60°C -40°C to +60°C -20°C To +60°C

Table Notes

-40C

Bend Radius

Stationary Min. Installation Min.
8.5 in (220 mm) 8.5 in (220 mm)

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

172 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202

NEC / UL Compliance

Article 725, Article 800, CM, PLTC

CEC / C(UL) Compliance

CMG, HLBCD

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.402 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.402 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
123107A 0105000 Black Reel 5,000 ft 612825109631 C Z