Product Number: 70101E
Profibus DP, 1PR #22 Sol BC, PO ins, F/B, PVC jkt,
Profibus DP, 1 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, PVC jacket ,
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Instrumentation and computer cable; For data transmission applications such as Profibus; Indoor use |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
22 | Solid | BC - Bare Copper | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PE - Polyethylene (Foam) | 2.45 mm | 0.1 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | Red & Green |
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 65% |
Braid | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 7.8 mm |
Construction and Dimensions
Cabling
Description | Filler |
---|---|
1 pair and 2 fillers twisted to cable core | Polypropylene (2x) |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
52 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
30 pF/m |
Impedance
Frequency [MHz] | Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|---|
3 - 20 MHz | 150 Ohm | 15 Ohm |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
0.2 MHz | 0.9 dB/100m |
4 MHz | 2.2 dB/100m |
16 MHz | 4.5 dB/100m |
Temperature Range
Installation Temperature Range |
-15°C To +70°C |
---|---|
Storage Temperature Range |
-40°C to +70°C |
Operating Temp Range (Flexible Install) |
-15°C To +70°C |
Mechanical Characteristics
Min. Bend Radius During Installation |
78 mm |
---|---|
Min Setting Radius |
39 mm |
Standards
CPR Euroclass |
Eca |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|
History
Update and Revision |
Revision Number: 0.183 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.183 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70101E.00500 | Purple | Reel | 500 m | 8719605012005 |
70101E.01500 | Purple | Reel | 500 m | 8719605012029 |
70101E.001000 | Purple | Reel | 1,000 m | 8719605011992 |
70101E.011000 | Purple | Reel | 1,000 m | 8719605012012 |