Product Number: 9842LS
RS-485, 2 Pr #24 Str TC, PO ins, F/B, LSNH Jkt, 300V, SWA, Eca
RS-485, 2 Pair 24AWG Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, LSZH / FRNC jacket , 300V, SWA, CPR Eca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene | 0.56 mm (0.022 in) | 1.73 mm (0.0681 in) | White/Blue & Blue/White, White/Orange & Orange/White |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Braid | Tinned Copper (TC) | 90% |
Inner Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.1 mm (0.043 in) | 8.65 mm (0.341 in) |
Armor
Armor Type & Material | Armor Thickness | Coverage |
---|---|---|
SWA - Steel Wire Armor | 0.9 mm (0.035 in) | Min. 95% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.35 mm (0.0531 in) | 13.1 mm (0.516 in) |
Overall Cable Diameter (Nominal) |
13.1 mm (0.516 in) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 78.7 Ohm/km (24.0 Ohm/1000ft) | 42 pF/m (13 pF/ft) | 75.5 pF/m | 120 Ohm | 66% | 2.1 Amps per Conductor |
Nom. Outer Shield DCR |
7.2 Ohm/km (2.2 Ohm/1000ft) |
---|
High Frequency (Nominal/Typical)
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 1 | 1.97 dB/100m |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-45°C To +80°C | -15°C To +80°C | -45°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
130 mm (5.1 in) | 196 mm (7.72 in) |
Max. Pull Tension |
500 N (110 lbf) |
---|---|
Bulk Cable Weight |
322 kg/km (216 lbs/1000ft) |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-24 |
CPR Compliance |
CPR Euroclass: Eca |
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 60% |
CENELEC Compliance |
EN 50290-2-20 |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
Other Standard Compliance(s) |
DMX-512 |
History
Update and Revision |
Revision Number: 0.256 Revision Date: 04-07-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.256 Revision Date: 04-07-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
9842LS.00152 | Black | Reel | 152 m | 8719605023094 |
9842LS.00500 | Black | Reel | 500 m | 8719605023124 |
9842LS.01500 | Black | Reel | 500 m | 8719605023162 |
9842LS.001000 | Black | Reel | 1,000 m | 8719605023056 |