Product Number: 133076F
Fieldbus, 1 Pr #18 Str TC, PP ins, OS, PVC Jkt, SIA Armor, PVC Jkt, ISA/SP-50 Type A, PLTC, CM
Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PP insulation, Overall Beldfoil® Shield, PVC Inner Jacket, Steel Interlock Armor, PVC Outer Jacket, ISA/SP-50 Type A, PLTC, CM
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
exposure to rodent, crush, or cut through force, harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature enviornments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 AWG | 7x26 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Pair(s) | PP - Polypropylene | 0.022 in (0.56 mm) | Blue & Orange |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Inner Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.280 in (7.11 mm) |
Armor
Armor Type & Material |
---|
SIA - Steel Interlock Armor |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.572 in (14.5 mm) |
Overall Cable Diameter (Nominal) |
0.572 in (14.5 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
Pair(s) | 5.86 Ohm/1000ft (19.2 Ohm/km) | 45 pF/ft | 100 Ohm | 66% | 5.2 Amps per Conductor |
Nom. Outer Shield DCR |
7.5 Ohm/1000ft (25 Ohm/km) |
---|
High Frequency (Nominal/Typical)
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 0.039 | 0.08 dB/100ft |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
0.031 | 0.091 dB/100ft |
Voltage
UL Voltage Rating |
---|
300 V (CM, PLTC) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
105°C | -40°C to +105°C |
Max. Pull Tension |
200 lbs (91 kg) |
---|---|
Bulk Cable Weight |
288 lbs/1000ft (429 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance |
---|---|
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, Article 800 |
CEC / C(UL) Compliance |
CMG HLBCD |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
Other Standard Compliance(s) |
ISA/SP-50 Type A |
Product Notes
Notes |
Fieldbus: Orange jacket. Profibus PA: Intrinsically Safe Blue jacket. Jacket diameter tolerance: +/- .010 |
---|
History
Update and Revision |
Revision Number: 0.74 Revision Date: 05-05-2023 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.74 Revision Date: 05-05-2023 |
---|