Product Number: 7838A

T1/DS1 Central Office, 2 Pair 22 AWG, CM

2 Twisted Pair 22 AWG solid tinned copper conductors, Datalene® insulation, individually shielded with 100% Beldfoil® shield, 24 AWG solid tinned copper drain wire each pair, PVC jacket, CM rated.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

T1, DS1, Data

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
22 Solid TC - Tinned Copper 0.025 in 2

Insulation

Material Material Trade Name Nominal Diameter
PE - Polyethylene (Foam) Datalene® 0.072 in

Color Chart

Number Color
1 Blue & White/Blue
2 Orange & White/Orange

Inner Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG Drainwire Construction n x D Drainwire Position
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.021 in 24 Solid Over shield tape, under polyester separator tape

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride .202 x .360 in

Conductor DCR

Nominal Conductor DCR
16.7 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
14.5 pF/ft

Inductance

Nominal Inductance
0.24 µH/ft

Impedance

Max. Differential Impedance (1MHz)
105

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
772 kHz 4.3 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.41 ns/ft 72%

Current

Max. Recommended Current [A]
2.25 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

75°C

Operating Temperature Range

-20°C To +75°C

Bulk Cable Weight

34 lbs/1000ft

Max. Pull Tension

34 lbs

Min. Bend Radius/Minor Axis

2 in

NEC/(UL) Compliance

CM

CEC/C(UL) Compliance

CM

CPR Euroclass

Eca

Environmental Space

Indoor Rated (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

Yes - Black only, when supported by messenger wire

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes - Black only

UL Flammability

UL1685 UL Loading

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Notes

Single conductors are dual insulated. The outer layer of insulation must be stripped off before attaching modular connectors. Use a stripping tool such as Cooper Tools Xcelite model 103-S, or equivalent with a mechanical stop to avoid nicking the inner insulation. RJ-45 Compatible.

Update and Revision

Revision Number: 0.363 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.363 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
7838A 0601000 Chrome Reel 1,000 ft 612825190127
7838A 0602000 Chrome Reel 2,000 ft 612825190134
7838A 0605000 Chrome Reel 5,000 ft 612825190141