Product Number: 29505F

VFD 100% Gnd, 3C #6 Str TC XLPE Ins + #6 Symm. Seg. Gnd (3 of #10) Str TC, OS+TC Brd, Blk TPE Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC

Belden 100% Ground Extra Flexible VFD, 3 Conductor 6AWG (7x37x30) Tinned Copper XLPE Insulation M4 Color Code + 6AWG Symmetrical Segmented Ground (3 of 10AWG) Tinned Copper Stranded, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, Black TPE Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V WTTC 600V CIC TC SUN RES OIL RES II DIR BUR

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems, Exposure to high flex, motion, and abrasion, Hard to reach installation areas

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 6 AWG 7x37x30 TC - Tinned Copper
Ground 3 6 AWG 105x30 TC - Tinned Copper Segmented Grounds

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.062 in (1.6 mm) Black and Numbered
Ground PVC - Polyvinyl Chloride 0.062 in (1.6 mm) Green/Yellow Stripe

Outer Shield

Shield Type Material Coverage
Tape Tri-Laminate (Alum+Poly+Alum) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
TPE - Thermoplastic Elastomer 0.095 in (2.4 mm) 0.961 in (24.4 mm) Yes

Overall Cable Diameter (Nominal)

0.961 in (24.4 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.393 Ohm/1000ft (1.29 Ohm/km) 40 pF/ft (130 pF/m) 72 pF/ft (240 pF/m) 60 Ohm 55% 75 Amps per Conductor at 30ºC (per NEC)

Voltage

UL Voltage Rating
1000 V (TC, WTTC, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min. Flexing Min.
4.8 in (120 mm) 11.5 in (292 mm) 11.5 in (292 mm)

Max. Pull Tension

1539 lbs (698.1 kg)

Bulk Cable Weight

675 lbs/1000ft (1000 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU)

NEC / UL Compliance

Article 336, TC-ER, XHHW-2, RHW-2, UL Flexible Motor Supply Cable

CEC / C(UL) Compliance

CIC, TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.402 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.402 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type UPC
29505F 0101000 Black Reel 612825373186
29505F 0103500 Black Reel 612825373193