Product Number: 29507F

VFD 100% Gnd, 3C #2 Str TC XLPE Ins + #2 Symm. Seg. Gnd (3 of #6) Str TC, OS+TC Brd, Blk TPE Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC

Belden 100% Ground Extra Flexible VFD, 3 Conductor 2AWG (7x95x30) Tinned Copper XLPE Insulation M4 Color Code + 2AWG Symmetrical Segmented Ground (3 of 6AWG) Tinned Copper Stranded, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, Black TPE Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V WTTC 600V CIC TC SUN RES OIL RES II DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems, Exposure to high flex, motion, and abrasion, Hard to reach installation areas; Class 1 Division 2 Hazardous Locations

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 2 AWG 7x95x30 TC - Tinned Copper
Ground 3 2 AWG 7x37x30 TC - Tinned Copper Segmented Grounds

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.062 in (1.6 mm) Black and Numbered
Ground PVC - Polyvinyl Chloride 0.062 in (1.6 mm) Green/Yellow Stripe

Outer Shield

Shield Type Material Coverage
Tape Tri-Laminate (Alum+Poly+Alum) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
TPE - Thermoplastic Elastomer 0.095 in (2.4 mm) 1.207 in (30.66 mm) Yes

Overall Cable Diameter (Nominal)

1.207 in (30.66 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Inductance Nom. Velocity of Prop. Max. Current
Conductor(s) 0.153 Ohm/1000ft (0.502 Ohm/km) 48 pF/ft (160 pF/m) 86 pF/ft (280 pF/m) 37 Ohm 0.153 µH/ft (0.502 µH/m) 55% 130 Amps per Conductor at 30ºC (per NEC)

Voltage

UL Voltage Rating
1000 V (TC, WTTC, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min. Flexing Min.
6.0 in (150 mm) 14.5 in (368 mm) 14.5 in

Max. Pull Tension

3723 lbs (1689 kg)

Bulk Cable Weight

1273 lbs/1000ft (1894 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU)

NEC / UL Compliance

Article 336, TC-ER, WTTC, XHHW-2, UL Flexible Motor Supply Cable

CEC / C(UL) Compliance

CIC, TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.532 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.532 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
29507F 0102000 Black Reel 612825373377