Product Number: 3X25SY

MachFlex™ 350SY, 3C 25 mm² Str BC, PVC Ins, PVC Inner Jkt, GSW Brd, PVC Outer Jkt

MachFlex™ 350SY VDE Certified, 3 Conductor 25 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Galvanized Steel Wire Braid, PVC Outer Jacket Control Cable

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Application for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many morein hash industrial environment.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 3 25 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Black #1, Black #2, Black #3

Inner Jacket

Material
PVC - Polyvinyl Chloride

Armor

Armor Type & Material
SWB - Steel Wire Braid Armor

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

25.9 mm (1.02 in)

Voltage

Voltage Rating
300 / 500 V (Max. Operating Voltage)

Temperature

Operating Installation
-15°C to +70°C (Occasional movement) -40°C to +80°C(Fixed installation)

Bend Radius

Installation Min. Flexing Min.
155.4 mm (6.118 in) 518 mm

Bulk Cable Weight

1293 kg/km (868.9 lbs/1000ft)

Environmental Suitability

Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54), Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482‐332‐1‐2

Third Party Performance Verification

VDE Certification No. 40041970, VDE Registration No. 8770

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

VDE 0285-525-2-51, EN 50525-2-51, IEC 60227-5

Update and Revision

Revision Number: 0.28 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.28 Revision Date: 09-07-2025


Part Numbers

Item # Color Length
3X25SY 010100M Black, RAL 9004 100 m
3X25SY 010200M Black, RAL 9004 200 m
3X25SY 010300M Black, RAL 9004 300 m
3X25SY G8U100M Gray, RAL 7001 100 m
3X25SY G8U200M Gray, RAL 7001 200 m
3X25SY G8U300M Gray, RAL 7001 300 m
3X25SY 368100M Transparent 100 m
3X25SY 368200M Transparent 200 m
3X25SY 368300M Transparent 300 m