Product Number: 7107WS

MachFlex™, 17+1G C #20 Str BC, PVC Ins, TPE Jkt, PLTC

MachFlex™ for High Flex, 17+1G Conductor 20AWG (74x38) Bare Copper, PVC Insulation, TPE Outer Jacket, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

AWG Stranding
20 74x38

Conductor Count

18

Insulation

Material
PVC - Polyvinyl Chloride

Outer Shield

Material
Tinned Copper (TC)

Outer Jacket

Material
TPE - Thermoplastic Elastomer

Update and Revision

Revision Number: 0.80 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.80 Revision Date: 05-31-2024