Product Number: 7129WS

MachFlex™, 24+1G C #16 Str BC, PVC-NYL Ins, OA TC Brd, TPE Jkt, TPE Jkt, 1000V WTTC, 600V TC-ER

MachFlex™ for High Flex, 24+1G Conductor 16AWG (168(7x24) x38) Bare Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Inner Jacket, TPE Outer Jacket, 1000V WTTC, 600V TC-ER

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element AWG Stranding Material No. of Conductors
16 168x38 BC - Bare Copper 24
Ground Wire 16 168x38 BC - Bare Copper 1

Conductor Count

25

Insulation

Material Nominal Diameter
PVC/Nylon - Polyvinyl Chloride + Nylon 0.109 in

Color Chart

Number Color
1 Black and Numbered 1
2 Black and Numbered 2
3 Black and Numbered 3
4 Black and Numbered 4
5 Black and Numbered 5
6 Black and Numbered 6
7 Black and Numbered 7
8 Black and Numbered 8
9 Black and Numbered 9
10 Black and Numbered 10
11 Black and Numbered 11
12 Black and Numbered 12
13 Black and Numbered 13
14 Black and Numbered 14
15 Black and Numbered 15
16 Black and Numbered 16
17 Black and Numbered 17
18 Black and Numbered 18
19 Black and Numbered 19
20 Black and Numbered 20
21 Black and Numbered 21
22 Black and Numbered 22
23 Black and Numbered 23
24 Black and Numbered 24
25 Green/Yellow

Inner Jacket

Material Nominal Wall Thickness
TPE - Thermoplastic Elastomer 0.025 in

Outer Shield

Type Material Coverage [%]
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
TPE - Thermoplastic Elastomer 0.918 in 0.083 in

Conductor DCR

Nominal Conductor DCR
5.7 Ohm/1000ft

Voltage

UL Voltage Rating
1000 V RMS
600 V RMS

UL Temp Rating

75°C Dry, 90°C Wet

Other Temp Range

Flexing: -5°C To +90 °C

Oil Resistance

Yes

UV Resistance

Yes

Flex Cycle Rating

10 Million Flexes

Bulk Cable Weight

513 lbs/1000ft

Max. Pull Tension

950 lbs

Min. Bend Radius (Continuous Flexing)

9.2 in

NEC/(UL) Compliance

TC-ER, WTTC

CEC/C(UL) Compliance

CIC, TC

UL AWM Style Compliance

AWM 20328

CSA AWM Compliance

AWM I/II A/B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

Suitability - Non-Halogenated

No

Suitability - Oil Resistance

Yes - Oil Res II

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1685 UL Loading

CSA Flammability

FT4

IEEE Flammability

IEEE 1202

UL voltage rating

1000 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.194 Revision Date: 01-10-2024

Update and Revision

Revision Number: 0.194 Revision Date: 01-10-2024


Part Numbers

Item # Color Put-Up Type Length UPC
7129WS 003250 Orange Reel 250 ft 612825182481
7129WS 0031000 Orange Reel 1,000 ft 612825182474
7129WS 0035000 Orange Reel 5,000 ft 612825182498