Product Number: 7403W
MachFlex™, 4+1G C #20 Str BC, PVC Ins, TPE Jkt, PLTC
MachFlex™ for High Flex, 4+1G Conductor 20AWG (19x32) Bare Copper, PVC Insulation, TPE Outer Jacket, PLTC
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Robotics, Robot, Continuous Flex |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 20 AWG | 19x32 | BC - Bare Copper |
Ground Wire | 1 | 20 AWG | 19x32 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.066 in (1.7 mm) | Black and Numbered |
Ground Wire | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.066 in (1.7 mm) | Green/Yellow |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
non-Woven Tape | TPE - Thermoplastic Elastomer | 0.037 in (0.94 mm) | 0.257 in |
Overall Cable Diameter (Nominal) |
0.257 in |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Max. Current |
---|---|---|
Conductor(s) | 10.7 Ohm/1000ft | 7.2 Amps per Conductor at 30ºC |
Ground Wire | 10.7 Ohm/1000ft (35.1 Ohm/km) | 14.4 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
300 V | 600 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
UL : 90°C, AWM 20327 : 105°C | -40°C To 105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.57 in (65.3 mm) | 2.57 in |
Max. Pull Tension |
75 lbs (34 kg) |
---|---|
Bulk Cable Weight |
45 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 725, PLTC |
AWM Compliance |
AWM 20327, AWM I/II A/B |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.379 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.379 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7403W 060250 | Chrome | Reel | 250 ft | 612825185376 | C |
7403W 0601000 | Chrome | Reel | 1,000 ft | 612825185369 | C |
7403W 0605000 | Chrome | Reel | 5,000 ft | 612825185383 |