Product Number: 7403WS

MachFlex™, 4+1G C #20 Str BC, PVC Ins, OA TC Brd, TPE Jkt, PLTC

MachFlex™ for High Flex, 4+1G Conductor 20AWG (19x32) Bare Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Outer Jacket, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 20 AWG 19x32 BC - Bare Copper
Ground Wire 1 20 AWG 19x32 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.066 in (1.7 mm) Black and Numbered
Ground Wire PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.066 in (1.7 mm) Green/Yellow

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 85%

Inner Jacket

Separator Material Nom. Thickness Nom. Diameter Color
non-Woven Tape TPE - Thermoplastic Elastomer 0.025 in (0.64 mm) 0.233 in (5.92 mm) Chrome

Outer Jacket

Material Nom. Thickness Nom. Diameter
TPE - Thermoplastic Elastomer 0.042 in (1.1 mm) 0.339 in

Overall Cable Diameter (Nominal)

0.339 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 10.7 Ohm/1000ft 7.2 Amps per Conductor at 30ºC
Ground Wire 10.7 Ohm/1000ft (35.1 Ohm/km) 14.4 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating Voltage Rating
300 V 600 V

Temperature

UL Temperature Operating
UL : 90°C, AWM 20327 : 105°C -40°C To 105°C

Bend Radius

Stationary Min. Installation Min.
3.39 in (86.1 mm) 3.39 in

Max. Pull Tension

75 lbs (34 kg)

Bulk Cable Weight

76 lbs/1000ft

Environmental Suitability

Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 725, PLTC

AWM Compliance

AWM 20327, AWM I/II A/B

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.389 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.389 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
7403WS 060250 Chrome Reel 250 ft 612825185413 C
7403WS 0601000 Chrome Reel 1,000 ft 612825185406 C
7403WS 0605000 Chrome Reel 5,000 ft 612825185420