Product Number: 7411WS

MachFlex™, 3+1G C #18 Str BC, PVC-NYL Ins, OA TC Brd, TPE Jkt, 1000V WTTC, 600V TC-ER

MachFlex™ for High Flex, 3+1G Conductor 18AWG (16x30) Bare Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Outer Jacket, 1000V WTTC, 600V TC-ER

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG 16x30 BC - Bare Copper
Ground Wire 1 18 AWG 16x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.021 in (0.53 mm) 0.089 in (2.3 mm) Black and Numbered
Ground Wire PVC/Nylon - Polyvinyl Chloride + Nylon 0.021 in (0.53 mm) 0.089 in (2.3 mm) Green/Yellow

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 85%

Inner Jacket

Separator Material Nom. Thickness Nom. Diameter Color
non-Woven Tape TPE - Thermoplastic Elastomer 0.25 in (6.4 mm) 0.269 in (6.83 mm) Chrome

Outer Jacket

Material Nom. Thickness Nom. Diameter
TPE - Thermoplastic Elastomer 0.047 in (1.2 mm) 0.391 in

Overall Cable Diameter (Nominal)

0.391 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 6.5 Ohm/1000ft 15 Amps per Conductor at 30ºC
Ground Wire 7.06 Ohm/1000ft (23.2 Ohm/km) 24 Amps per Conductor at 30ºC

Nom Outer Shield DCR@Cond DCR1-cnv

4.32 Ohm/1000ft (14.2 Ohm/km)

Voltage

UL Voltage Rating
1000 V (WTTC), 600 V (TC-ER)

Temperature

UL Temperature Operating
UL : 90°C Dry, 75°C Wet; AWM 20328 : 105°C -40°C To 105°C

Bend Radius

Stationary Min. Installation Min.
1.56 in (39.6 mm) 1.95 in

Max. Pull Tension

83.2 lbs (37.7 kg)

Bulk Cable Weight

91 lbs/1000ft

Environmental Suitability

Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336

AWM Compliance

AWM 20328, AWM I/II A/B

CEC / C(UL) Compliance

CIC, TC

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.379 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.379 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
7411WS 060250 Chrome Reel 250 ft 612825185802 C
7411WS 0601000 Chrome Reel 1,000 ft 612825185796 C
7411WS 0605000 Chrome Reel 5,000 ft 612825185819