Product Number: 7501A

MachFlex™, Vision Coax 75Ω, #25 Str BC, PO Ins, OA TC Brd, PVC Jkt, AWM 1354

MachFlex™ for High Flex, 1 Conductor 25AWG (19x38) Bare Copper, PO Insulation, Overall Tinned Copper Braid(95%) Shield, PVC Outer Jacket, AWM 1354

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
25 19x38 BC - Bare Copper 0.019 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.09 in

Outer Shield

Type Material Coverage [%]
French Braid Tinned Copper (TC) 95%

Outer Jacket

Material Material Trade Name Nominal Diameter
PVC - Polyvinyl Chloride Belflex® 0.146 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
35 Ohm/1000ft 9.1 Ohm/1000ft 9.1 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
17.7 pF/ft

Inductance

Nominal Inductance
0.097 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
2.2 MHz 0.6 dB/100ft
5 MHz 0.9 dB/100ft
10 MHz 1.3 dB/100ft
30 MHz 2.2 dB/100ft
50 MHz 2.9 dB/100ft
100 MHz 4.2 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.3 ns/ft 77%

High Frequency

Frequency [MHz]
2.2 MHz
5 MHz
10 MHz
30 MHz
50 MHz
100 MHz

Voltage

UL Voltage Rating
30 V RMS

Non-UL Temp Rating

80°C

Operating Temperature Range

-40°C To +80°C

Flex Cycle Rating

1 Million

Bulk Cable Weight

13 lbs/1000ft

Max. Pull Tension

22 lbs

Min. Bend Radius (Continuous Flexing)

3 in

Min. Bend Radius/Minor Axis

1.5 in

UL AWM Style Compliance

AWM 1354

CSA AWM Compliance

AWM I/II A/B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

30 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Update and Revision

Revision Number: 0.392 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.392 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
7501A G7X1000 Blue, Matte Reel 1,000 ft 612825187226