Product Number: C7X4
MachFlex™ 375YY, 7 C 4mm² Str BC, PVC Ins, PVC Jkt
MachFlex™ 375YY, 7 Conductor 4mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 7 | 4 mm² | Stranded | Class 5 | BC - Bare Copper |
Insulation
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | White, Black, Blue, Brown, Grey, Red, Violet |
Outer Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal) |
15.4 mm (0.606 in) |
---|
Electrical Characteristics
Voltage
Voltage Rating |
---|
450/750 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
-5°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Bend Radius
Installation Min. | Flexing Min. |
---|---|
61.6 mm (2.43 in) | 231 mm (9.09 in) |
Bulk Cable Weight |
460 kg/km (310 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54) |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
ISO/IEC Compliance |
IEC 60228 |
CENELEC Compliance |
EN 50290-2-22 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s) |
VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360 |
History
Update and Revision |
Revision Number: 0.42 Revision Date: 07-05-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.42 Revision Date: 07-05-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
C7X4 010100M | Black | 100 m |
C7X4 010200M | Black | 200 m |
C7X4 010300M | Black | 300 m |
C7X4 006100M | Blue | 100 m |