Product Number: H20G2.5CH

MachFlex™ 610CH, 19+1G C 2.5mm² Str BC, LSZH Ins, LSZH Inner Jkt, TCBS, LSZH Outer Jkt, UL AWM Style 21115

MachFlex™ 610CH, 19 Conductor + 1 Ground 2.5mm² Stranded Bare Copper, LSZH Insulation, LSZH Inner Jacket, Tinned Copper Braid Shield, LSZH Outer Jacket, UL AWM Style 21115

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity. Utilizing LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Conductor

Element Size Stranding Material
Conductor(s) 2.5 mm² Class 5 BC - Bare Copper
Ground 2.5 mm² Class 5 BC - Bare Copper

Insulation

Material Color Code
LSZH - Low Smoke Zero Halogen (Flame Retardant) Black #1, Black #2, Black #3, Black #4, Black #5, …, Black #19, Green/Yellow

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 25.16 mm

Electricals

Max. Conductor DCR
7.98 Ohm/km

Voltage

Voltage Rating
600/1000 V (IEC:)

Temperature

Operating Installation
‐25°C to +70°C -40°C to +80°C

Bend Radius

Installation Min.
6 x OD

Bulk Cable Weight

1084 kg/km (728.4 lbs/1000ft)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-3-24, IEC 60332-3-25

AWM Compliance

AWM 21115

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.20 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.20 Revision Date: 09-07-2025


Part Numbers

Item # Color Length
H20G2.5CH 010200M Black, RAL 9005 200 m
H20G2.5CH 010305M Black, RAL 9005 305 m
H20G2.5CH G8U200M Gray, RAL 7001 200 m
H20G2.5CH G8U305M Gray, RAL 7001 305 m
H20G2.5CH 003200M Orange, RAL 2003 200 m
H20G2.5CH 003305M Orange, RAL 2003 305 m