Product Number: 23527D

ACIC 300V, 2 Pr #16 Str TC, XLPE Ins E1, IS/OS, PVC Jkt, AIA Armor, PVC Jkt, 90C Wet 105C Dry CSA HLABCD SUN RES -40C

Canadian Instrumentation Cable TC-ACIC 300V, 2 Pair 16AWG (7x24) Tinned Copper, XLPE Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, 90C Wet 105C Dry CSA HLABCD SUN RES -40C

  • Availability:
    Global
  • Status:
    Active
23527D

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 16 AWG 7x24 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) XLP, XLPO, XLPE (Thermoset) 0.025 in (0.64 mm) 0.108 in mm Black, White and Numbered

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Inner Jacket

Material Nom. Thickness Nom. Diameter Color
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.512 in (13.0 mm) Black

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.737 in (18.7 mm) 0.742 in (18.8 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.052 in (1.3 mm) 0.841 in (21.4 mm) Yes

Overall Cable Diameter (Nominal)

0.841 in (21.4 mm)

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
4.6 Ohm/1000ft 3.4 Ohm/1000ft (11 Ohm/km) 5.12 Amps per Conductor at 30ºC

Voltage

Voltage Rating
300 V

Temperature

Operating
-40°C To +105°C Dry/90°C Wet

Bend Radius

Stationary Min. Installation Min.
10.092 in (256.34 mm) 10.092 in (256.34 mm)

Max. Pull Tension

400.9 lbs (181.8 kg)

Bulk Cable Weight

274 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

CEC / C(UL) Compliance

HLABCD

Update and Revision

Revision Number: 0.104 Revision Date: 01-04-2024

Update and Revision

Revision Number: 0.104 Revision Date: 01-04-2024