Product Number: 24500

ACIC 600V, 1 Pr #16 Str TC, PVC Ins E1, OS, PVC Jkt, AIA Armor, PVC Jkt, 105C Dry 75C Wet CSA HLABCD SUN RES -40C

Canadian Instrumentation Cable TC-ACIC 600V, 1 Pair 16AWG (7x24) Tinned Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 105C Dry 75C Wet CSA HLABCD SUN RES -40C

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 16 AWG 7x24 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.03 in (0.76 mm) 0.118 in (3.00 mm) Black & White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Inner Jacket

Material Nom. Thickness Nom. Diameter Ripcord Color
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.333 in (8.46 mm) Yes Black

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.513 in (13.0 mm)

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
Polyester Tape PVC - Polyvinyl Chloride 0.052 in (1.3 mm) 0.617 in Yes
0.64 in

Overall Cable Diameter (Nominal)

0.617 in

Electricals

Nom. Conductor DCR
4.2 Ohm/1000ft

Voltage

Voltage Rating
600 V (CEC ACIC)

Temperature

Operating Installation
Dry: -40°C to +105°C, Wet: -40°C to +90°C -25°C To +105

Bend Radius

Stationary Min. Installation Min.
7.40 in (188 mm) 7.40 in

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

175 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

CEC / C(UL) Compliance

HLABCD, ACIC

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.373 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.373 Revision Date: 02-03-2025

Part Numbers

Item # Putup Type UPC
24500 0105000 Reel 612825324218
24500 0105000 Reel 612825324218
24500 06010000 Reel 612825324225
24500 06010000 Reel 612825324225
24500 0602500 Reel 612825324232
24500 0605000 Reel 612825324249
24500 0605000 Reel 612825324249
24500 0607500 Reel 612825324263