Product Number: 24500D

ACIC 600V, 1 Pr #16 Str TC, XLPE Ins E1, OS, PVC Jkt, AIA Armor, PVC Jkt, 90C Wet 105C Dry CSA HLABCD SUN RES -40C

Canadian Instrumentation Cable TC-ACIC 600V, 1 Pair 16AWG (7x24) Tinned Copper, XLPE Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, 90C Wet 105C Dry CSA HLABCD SUN RES -40C

  • Availability:
    Global
  • Status:
    Active
24500D

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 16 AWG 7x24 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) XLP, XLPO, XLPE (Thermoset) 0.030 in (0.76 mm) 0.118 in mm Black & White

Inner Shield

Material
No Shield

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Inner Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.333 in (8.46 mm) Yes

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.513 in (13.0 mm) 0.518 in (13.2 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.052 in (1.3 mm) 0.617 in (15.7 mm)

Overall Cable Diameter (Nominal)

0.617 in (15.7 mm)

Electricals

Nom. Conductor DCR Max. Current
4.6 Ohm/1000ft 15 Amps per Conductor at 30ºC

Voltage

Voltage Rating
600 V

Temperature

Operating
-40°C To +90°C Wet/105°C Dry

Bend Radius

Stationary Min. Installation Min.
7.404 in (188.1 mm) 7.404 in (188.1 mm)

Max. Pull Tension

294 lbs (133 kg)

Bulk Cable Weight

176 lbs/1000 ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

CEC / C(UL) Compliance

HLABCD

Update and Revision

Revision Number: 0.166 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.166 Revision Date: 02-15-2024