Product Number: 24502
ACIC 600V, 4 Pr #16 Str TC, PVC Ins E1, IS/OS, PVC Jkt, AIA Armor, PVC Jkt, 105C Dry 75C Wet CSA HLABCD SUN RES -40C
Canadian Instrumentation Cable TC-ACIC 600V, 4 Pair 16AWG (7x24) Tinned Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 105C Dry 75C Wet CSA HLABCD SUN RES -40C
-
Availability:
-
Global inventory:
Specifications
Belden.GenericSpecificationTitle
Put-Up Type |
Reel |
---|
Product Overview
Suitable Applications |
Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 16 AWG | 7x24 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.03 in (0.76 mm) | 0.118 in (3.00 mm) | ICEA Chart E1 |
Inner Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (7x24) TC |
Inner Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord | Color |
---|---|---|---|---|
PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.673 in (17.1 mm) | Yes | Black |
Armor
Armor Type & Material | Armor Thickness | Diameter Over Armor |
---|---|---|
AIA - Aluminum Interlock Armor | 0.025 in (0.64 mm) | 0.893 in (22.7 mm) |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|---|
Polyester Tape | PVC - Polyvinyl Chloride | 0.052 in (1.3 mm) | 0.997 in | Yes |
Overall Cable Diameter (Nominal) |
0.997 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
---|---|---|
4.2 Ohm/1000ft | 5.4 Ohm/1000ft (18 Ohm/km) | 4.4 Amps per Conductor at 30ºC |
Voltage
Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
Dry: -40°C to +105°C, Wet: -40°C to +75°C | -25°C To +105 |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
11.96 in (303.8 mm) | 11.96 in |
Max. Pull Tension |
200 lbs (91 kg) |
---|---|
Bulk Cable Weight |
412 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, UV Resistance |
---|---|
AWM Compliance |
C22.2#239, Type ACIC, C22.2#174, HLABCD, C22.2#0.3, Clause 4.31 Low Acid Test |
CEC / C(UL) Compliance |
ACIC, HLABCD, ACIC |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.376 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.376 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Putup Type | UPC |
---|---|---|
24502 0602500 | Reel | 612825324300 |
24502 0605000 | Reel | 612825324317 |
24502 0605000 | Reel | 612825324317 |
24502 01010000 | Reel |