Product Number: 29017

ACIC 600V, 2+G C #16 Str BC, XLPE Ins, PVC Jkt, AIA Armor, PVC Jkt, 90C Dry/Wet CSA HL SUN RES -40C

Canadian Instrumentation Cable TC-ACIC 600V, 2+G Conductor 16AWG (7x24) Bare Copper, XLPE Insulation, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG 7x24 BC - Bare Copper
Ground Wire 1 16 AWG 7x24 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.030 in (0.76 mm) 0.118 in (3.00 mm) White and Numbered, Black and Numbered
Ground Wire XLP, XLPO, XLPE (Thermoset) 0.030 in (0.76 mm) 0.118 in (3.00 mm) Green

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter Ripcord Color
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.353 in (8.97 mm) Yes Black

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.533 in (13.5 mm)

Table Notes

Seprator -Corrugated Mylar Tape

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.052 in (1.3 mm) 0.637 in

Overall Cable Diameter (Nominal)

0.637 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 4.2 Ohm/1000ft 18 Amps per Conductor at 30ºC
Ground Wire 4.2 Ohm/1000ft (14 Ohm/km) 10 Amps per Conductor at 25ºC

Voltage

Voltage Rating
600 V

Temperature

Operating
-40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
7.64 in (194 mm) 7.64 in

Max. Pull Tension

307 lbs (139 kg)

Bulk Cable Weight

185 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

CEC / C(UL) Compliance

HL, ACIC

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.407 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.407 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type UPC
29017 J2210000 Reel 612825331469
29017 J225000 Reel 612825331476