Product Number: 9341

High Perform Instr, 1 Pr #18 Str TC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC

High Performance Instrumentation, 1 Pair 18AWG (19x30) Tinned Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.022 in (0.56 mm) 0.088 in (2.2 mm) ICEA Chart E2

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (19x30) TC

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
Cotton Serve PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.274 in (6.96 mm) Yes

Overall Cable Diameter (Nominal)

0.274 in (6.96 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 7.06 Ohm/1000ft 43 pF/ft (140 pF/m) 74 pF/ft (240 pF/m) 5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
600 V (TC), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -30°C to +90°C Dry, 75°C wet

Bend Radius

Stationary Min. Installation Min.
2.7 in (69 mm) 2.7 in (69 mm)

Max. Pull Tension

74.1 lbs (33.6 kg)

Bulk Cable Weight

40 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 336, Article 760, NPLF, TC

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.600 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.600 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9341 0101000 Black 612825231912 C
9341 010500 Black 612825231936 C
9341 0105000 Black 612825231943
9341 01010000 Black 612825231929