Product Number: HDSB0020212PC

Indoor/Outdoor Hybrid Copper-Fiber Cable, OS2, 2 Breakout Fibers, #12-2c, CL3P-OF

FX HYBRID INDOOR/OUTDOOR, OS2, BREAKOUT 3.0MM, 2 FIBERS, 02 x 12AWG, CL3P-OF, 3.0MM SUB (1F X 900UM), BLACK JACKET

  • Availability:
    Global
  • Status:
    Active
HDSB0020212PC

Specifications

Suitable Applications

Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras)

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Buffer Material

PVC - Polyvinyl Chloride

Buffer Diameter

900 µm

Fiber Count

2

Fiber Color Coding

TIA-598-D

Subunit Strength Members

Waterblocking aramid yarns

Fibers Per Subunit

1

Nom. Jacket Diameter

0.118 in. (3.0 mm)

Jacket Color

Yellow

AWG Size

12

Number of Strands

19x25

Conductor Type

TC - Tinned Copper

Number of Conductors

2

Insulation Material

PVC

Nom. Insulation Diameter

0.118 in. (3.0 mm)

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.366 in (9.3 mm)

Color

Black

Number of Ripcords

1

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5000 m --
10 Gigabit Ethernet Performance 10,000 m 40,000 m

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1335 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

88 lbs/kft (131 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

NEC / UL Compliance

CL3P-OF

ICEA Compliance

S-120-742

TIA/EIA Compliance

ICEA S-120-742

Update and Revision

Revision Number: 0.46 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.46 Revision Date: 02-15-2024