Product Number: HDSB0020218FC

Indoor/Outdoor Armored Hybrid Copper-Fiber Cable, OS2, 2 Breakout Fibers, #18-2c, CMR-OF

FX HYBRID INDOOR/OUTDOOR, OS2, BREAKOUT, 2 FIBERS, 02 x 18AWG, CMRR-OF ALUMINUM INTERLOCKED ARMOR, SUB-UNIT 3.0MM (1F X 900UM), BLACK JACKET

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras)

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Buffer Material

PVC - Polyvinyl Chloride

Fiber Buffer Diameter

900 µm

Fiber Count

2

Fiber Color Code

TIA-598-D

Fiber SubUnit Strength Members

Waterblocking aramid yarns

Fibers Per Subunit

1

Nominal Jacket Diameter

0.118 in. (3.0 mm)

Jacket Color Fiber Unit

Yellow

AWG Size

18

Number of Strands

19x30

Conductor Type

TC - Tinned Copper

Number of Conductors

2

Insulation Material

PVC

Nom. Insulation Diameter

0.072 in. (1.8 mm)

Inner Jacket Strength Member

Waterblocking Aramid Yarns

Material

PVC - Polyvinyl Chloride

Nominal Diameter@InnerJacket1 (cnv)

0.375 in (9.5 mm)

Color

Yellow

Armor Type and Material

AIA - Aluminum Interlock Armor

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.665 in (16.9 mm)

Outer Jacket Color

Black

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5000 m --
10 Gigabit Ethernet Performance 10,000 m 40,000 m

Minimum Bend Radius During Installation

20x Cable OD

Minimum Bend Radius During Operation

15x Cable OD

Max. Tensile Strength During Installation

1335 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

183 lbs/kft (273 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

NEC / UL Compliance

CMR-OF

ICEA Compliance

S-120-742

TIA/EIA Compliance

ICEA S-120-742

Update and Revision

Revision Number: 0.25 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.25 Revision Date: 02-15-2024