Product Number: IEA006

DataTuff® 6A, 4 Bonded-Pr #22 Sol BC, PO Ins, X-spline, PVC Jkt, OS, PVC Jkt, PLTC, CMR, CMX Outdoor

Industrial Ethernet Cat 6A, 4 Bonded-Pair 22AWG (Solid) Bare Copper, PO Insulation, X-spline, PVC Inner Jacket, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC, CMR, CMX Outdoor

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Industrial Ethernet Cat 6, 4 Bonded-Pair 22AWG (Solid) Bare Copper, PO Insulation, X-spline, PVC Inner Jacket, Overall Beldfoil®+Tinned Copper Braid(80%) Shield, PVC Outer Jacket, PLTC, CMR, CMX Outdoor

Conductor

Size Stranding Material No. of Pairs
22 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Inner Jacket

Separator Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.305 in (7.75 mm) Yes
Center Member (Patented X-Spline®)

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.401 in (10.2 mm) No

Overall Cable Diameter (Nominal)

0.401 in (10.2 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
56.5 Ohm/km (17.2 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 74.3 72.3 72.3 70.3 67.8 64.8 20.0 67.0 67.0 40.0 35.0
4 3.8 65.3 63.3 61.5 59.5 55.8 52.8 23.0 67.0 66.2 40.0 23.0
8 5.3 60.8 58.8 55.4 53.4 49.7 46.7 24.5 40 16.9
10 5.9 59.3 57.3 53.4 51.4 47.8 44.8 25.0 67.0 58.2 40.0 15.0
16 7.5 56.2 54.2 48.8 46.8 43.7 40.7 25.0 38.0 10.9
20 8.4 54.8 52.8 46.4 44.4 41.8 38.8 25.0 67.0 52.2 37.0 9.0
25 9.4 53.3 51.3 44.0 42.0 39.8 36.8 24.3 67.0 50.2 36.0 7.0
31.25 10.5 51.9 49.9 41.4 39.4 37.9 34.9 23.6 67.0 48.3 35.1 5.1
62.5 15.0 47.4 45.4 32.4 30.4 31.9 28.9 21.5 32.0
100 19.1 44.3 42.3 25.2 23.2 27.8 24.8 20.1 62.5 38.2 30.0
200 27.6 39.8 37.8 12.2 10.2 21.8 18.8 18.0 27.0
250 31.1 38.3 36.3 7.3 5.3 19.8 16.8 17.3 56.5 30.2 26.0
300 34.3 37.1 35.1 2.9 0.9 18.3 15.3 16.8 55.3 28.7 25.2
350 37.2 36.1 34.1 16.9 13.9 16.3 54.3 27.3 24.6
400 40.1 35.3 33.3 15.8 12.8 15.9 53.5 26.2 24.0
450 42.7 34.5 32.5 14.7 11.7 15.5 52.7 25.1 23.5
500 45.3 33.8 31.8 13.8 10.8 15.2 52.0 24.2 23.0

Voltage

UL Voltage Rating
300 V (CMR), 600 V (AWM)

Temperature

UL Temperature Operating Installation Storage
75°C -40°C To +75°C -40°C To +75°C -40°C To +60°C

Bend Radius

Installation Min. Flexing Min.
2.4 in (61 mm) 4.8 in (120 mm)

Table Notes

Theses cable are rated for both indoor and outdoor applications. For outdoor installations, the continuous flexing bend radius must be applied for outdoor use. Outdoor installations are susceptible to frequent movement due to environmental factors.

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

70.3 lbs/1000ft (105 kg/km)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL 1685 Flame only

CPR Compliance

CPR Euroclass: Fca

NEC / UL Compliance

Article 800, Article 725, PLTC - CMR/CMX Outdoor

AWM Compliance

AWM 21047

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical system.

Update and Revision

Revision Number: 0.32 Revision Date: 02-13-2025

Update and Revision

Revision Number: 0.32 Revision Date: 02-13-2025