Product Number: 19126

Portable Cordage, 2 C #16 Str BC, PVC Ins, UL Type SPT-2

Portable Cordage, 2 Conductor 16AWG (65x34) Bare Copper, PVC Insulation, UL Type SPT-2

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG 65x34 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 0.155 x 0.299 in mm Black and Numbered

Outer Shield

Material
No Shield

Overall Cable Diameter (Nominal)

0.155 x 0.299 in

Electricals

Nom. Conductor DCR Max. Current
6.65 Ohm/1000ft 10 Amps per Conductor at 25ºC (over 50 ft)
10 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C To +60°C

Bend Radius

Stationary Min. Installation Min.
0.46 in (12 mm) 0.46 in

Max. Pull Tension

65 lbs (29 kg)

Bulk Cable Weight

35 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2

NEC / UL Compliance

Article 400, SPT-2

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.386 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.386 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
19126 010250 Black Reel 250 ft 612825126669 F