Product Number: 19230
Portable Cordage, 3 C #16 Str BC, EPDM Ins, CPE Jkt, UL Type SJO
Portable Cordage, 3 Conductor 16AWG (26x30) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SJO
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
16 | 26x30 | BC - Bare Copper | 3 |
Conductor Count |
3 |
---|
Insulation
Material | Nominal Wall Thickness |
---|---|
EPDM - Ethylene Propylene Diene Monomer | 0.031 in |
Color Chart
Color |
---|
Black |
White |
Green |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
---|---|---|---|
CPE - Chlorinated Polyethylene (Thermoset) | 0.353 in | 0.044 in | Paper Tape |
Construction and Dimensions
Type of Cordage |
SJO |
---|
Cabling
Filler |
---|
Jute |
Electrical Characteristics
Current
Max. Recommended Current [A] |
---|
13 Amps per Conductor at 25ºC (10 Amps over 50 ft) |
10 Amps per Conductor at 25ºC (over 50 ft) |
Voltage
Dielectric Withstand Voltage | UL Voltage Rating |
---|---|
2000 V AC Applied For 1 Min. | 300 V RMS |
Electrical Characteristics Notes |
Dielectric Withstand Voltage: 2000 V AC Applied For 1 Min. |
---|
Temperature Range
UL Temp Rating |
90°C |
---|
Mechanical Characteristics
Oil Resistance |
Yes |
---|---|
Bulk Cable Weight |
71 lbs/1000ft |
Standards
NEC/(UL) Compliance |
SJO |
---|---|
CSA AWM Compliance |
SJO |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
CSA Flammability |
FT2 |
---|---|
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |
---|
History
Update and Revision |
Revision Number: 0.383 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.383 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
19230 010250 | Black | Reel | 250 ft | 612825126881 |