Product Number: 19364
Portable Cordage, 3 C #14 Str BC, PVC Ins, PVC Jkt, UL Type SJT
Portable Cordage, 3 Conductor 14AWG (41x30) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SJT
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Portable cordage for supplying power to appliances and tools |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material | Notes |
---|---|---|---|---|---|
Conductor(s) | 3 | 14 AWG | 41x30 | BC - Bare Copper | 2.08mm2 |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.141 in (3.58 mm) | Light Blue, Brown, Green/Yellow |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.042 in (1.1 mm) | 0.402 in (10.2 mm) |
Overall Cable Diameter (Nominal) |
0.402 in (10.2 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Max. Current |
---|---|---|
Conductor(s) | 2.76 Ohm/1000ft | 15 Amps per conductor @ 30°C |
Voltage
UL Voltage Rating |
---|
300 V (Type SJT) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.0 in (100 mm) | 4.0 in (100 mm) |
Max. Pull Tension |
172.5 lbs (78.24 kg) |
---|---|
Bulk Cable Weight |
97 lbs/1000ft |
Standards and Compliance
NEC / UL Compliance |
SJT |
---|---|
AWM Compliance |
SJT |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.545 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.545 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
19364 010250 | Black | Reel | 250 ft | 612825127017 | C |