Product Number: 558AFS

Access Control, 16c (#22-3pr, #18-4c, #22-6c), Shielded, Banana Peel®, CMR

Access Control Cable, Riser-CMR, 3-22 AWG pairs, 4-18 AWG conductors, 4-22 AWG conductors, 2-22 AWG conductors, All conductors stranded bare copper with polypropylene insulation, Each component has overall Beldfoil® shield and PVC jacket, Banana Peel® No overall jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Access Control, Security System, Power Limited Controls

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Description Element No. of Elements Size Stranding Material
Card Reader Pair(s) 3 22 AWG 7x30 BC - Bare Copper
Door Contact Conductor(s) 2 22 AWG 7x30 BC - Bare Copper
REX/Spare Conductor(s) 4 22 AWG 7x30 BC - Bare Copper
Lock Power Conductor(s) 4 18 AWG 7x26 BC - Bare Copper

Insulation

Element Description Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Card Reader Pair(s) PP - Polypropylene 0.009 in (0.23 mm) 0.045 in (1.1 mm) Black & Red, White & Green, Brown & Orange
Door Contact Conductor(s) PP - Polypropylene 0.009 in (0.23 mm) 0.045 in (1.1 mm) Black, Red
REX/Spare Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.045 in (1.1 mm) Black, Red, White, Green
Lock Power Conductor(s) PP - Polypropylene 0.009 in (0.23 mm) 0.062 in (1.6 mm)

Inner Shield

Element Description Element Shield Type Material Coverage Drainwire Type
Card Reader Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Door Contact Conductor(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
REX/Spare Conductor(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Lock Power Conductor(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Inner Jacket

Element Description Element Material Nom. Thickness Nom. Diameter Ripcord Color
Card Reader Pair(s) PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.211 in (5.36 mm) Yes Orange
Door Contact Conductor(s) PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.132 in (3.35 mm) Yes White
REX/Spare Conductor(s) PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.151 in (3.84 mm) Yes Blue
Lock Power Conductor(s) PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.194 in (4.93 mm) Yes Gray

Outer Jacket

Material Nom. Diameter
No Jacket 0.448 in (11.4 mm)

Table Notes

Banana Peel®

Overall Cable Diameter (Nominal)

0.448 in (11.4 mm)

Electricals

Element Description Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Max. Current
Card Reader Pair(s) 16.3 Ohm/1000ft 13.9 Ohm/1000ft (45.6 Ohm/km) 25 pF/ft (82 pF/m) 45 pF/ft (150 pF/m) 4.2 Amps per Conductor @ 25°C
Door Contact Conductor(s) 16.4 Ohm/1000ft (53.8 Ohm/km) 16.1 Ohm/1000ft (52.8 Ohm/km) 34.5 pF/ft (113 pF/m) 62 pF/ft (200 pF/m) 6 Amps per Conductor at 25ºC
REX/Spare Conductor(s) 16.4 Ohm/1000ft (53.8 Ohm/km) 16.1 Ohm/1000ft (52.8 Ohm/km) 22.5 pF/ft (73.8 pF/m) 40 pF/ft (130 pF/m) 10.5 Amps per Conductor at 25ºC
Lock Power Conductor(s) 6.5 Ohm/1000ft (21 Ohm/km) 7.2 Ohm/1000ft (24 Ohm/km) 27 pF/ft (89 pF/m) 48.5 pF/ft (159 pF/m) 11.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
4.48 in (114 mm) 4.48 in (114 mm)

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

97 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1666 Riser, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

658AFS

Notes

Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation.

Update and Revision

Revision Number: 0.523 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.523 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
558AFS 000500 Orange, White, Blue, Gray Reel 500 ft 612825164494 C
558AFS 0001000 Orange, White, Blue, Gray Reel 1,000 ft 612825164487 C