Product Number: 6281MD

1Pr 22AWG Shielded Data + 16/2 Power OSDP CMP

OSDP Reader Cable, 1 Pair 22 AWG stranded (7x30) tinned copper (data) with foam FEP insulation, Beldfoil® shield w/ drain, 2 Conductor 16 AWG stranded (19x29) Bare copper conductor (power) with Flamarrest® insulation, Plenum, Flamarrest®

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Resources

Specifications

Suitable Applications

OSDP Readers, RS-485, Serial Data, Access Control

Conductor

Element No. of Conductors No. of Pairs Size Stranding Material Notes
Data Pair(s) 1 22 AWG 7x30 TC - Tinned Copper Twisted Pair Configuration
Power Pair(s) 2 16 AWG 19x29 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Data Pair(s) FEP - Fluorinated Ethylene Propylene (Foam) 0.031 in (0.79 mm) 0.090 in (2.3 mm) White/Blue Stripe & Blue/White Stripe
Power Pair(s) PVC - Polyvinyl Chloride 0.012 in (0.30 mm) 0.081 in (2.1 mm) Black & Red

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Power Pair(s) Unshielded

Outer Jacket

Material Nom. Thickness Nom. Diameter
Flamarrest® 0.020 in (0.51 mm) 0.246 in (6.25 mm)

Overall Cable Diameter (Nominal)

0.246 in (6.25 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Nom. Velocity of Prop.
Data Pair(s) 14.8 Ohm/1000ft (48.6 Ohm/km) 13 pF/ft (43 pF/m) 24 pF/ft (79 pF/m) 120 Ohm 78%
Power Pair(s) 4.2 Ohm/1000ft (14 Ohm/km)

Voltage

UL Voltage Rating
(300V (CMP))

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min.
2.44 in (62.0 mm)

Max. Pull Tension

31 lbs (14 kg)

Bulk Cable Weight

21 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP FT6

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6281MD

Update and Revision

Revision Number: 0.141 Revision Date: 04-01-2024

Update and Revision

Revision Number: 0.141 Revision Date: 04-01-2024