Product Number: 658GFS

Access Control, 18c (#22-6pr, #18-4c, #22-2c), Shielded, CMP

Access Control Cable, Plenum-CMP, 6-22 AWG pairs, 4-18 AWG conductors, 2-22 AWG conductors, All conductors stranded bare copper with Flamarrest® insulation, Each cable has overall Beldfoil® shield and Flamarrest® jacket, Banana Peel® No overall jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Access Control, Security System, Power Limited Controls

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Description Element No. of Elements Size Stranding Material
Card Reader Pair(s) 3 22 AWG 7x30 BC - Bare Copper
Card Reader Pair(s) 3 22 AWG 7x30 BC - Bare Copper
Door Contact Conductor(s) 2 22 AWG 7x30 BC - Bare Copper
Lock Power Conductor(s) 4 18 AWG 7x26 BC - Bare Copper

Insulation

Element Description Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Card Reader Pair(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.047 in (1.2 mm) Black & Red, White & Green, Brown & Orange
Card Reader Pair(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.047 in (1.2 mm) Black & Red, White & Green, Brown & Orange
Door Contact Conductor(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.047 in (1.2 mm) Black, Red
Lock Power Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.066 in (1.7 mm)

Inner Shield

Element Description Element Shield Type Material Coverage Drainwire Type
Card Reader Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Card Reader Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Door Contact Conductor(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Lock Power Conductor(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Inner Jacket

Element Description Element Material Nom. Thickness Nom. Diameter Ripcord Color
Card Reader Pair(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.216 in (5.49 mm) Yes Orange
Card Reader Pair(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.216 in (5.49 mm) Yes Yellow
Door Contact Conductor(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.128 in (3.25 mm) Yes White
Lock Power Conductor(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.193 in (4.90 mm) Yes Gray

Outer Jacket

Material
No Jacket

Table Notes

Banana Peel®

Overall Cable Diameter (Nominal)

0.456 in (11.6 mm)

Electricals

Element Description Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Max. Current
Card Reader Pair(s) 16.3 Ohm/1000ft 16.19 Ohm/1000ft (53.12 Ohm/km) 33 pF/ft (110 pF/m) 60 pF/ft (200 pF/m) 2.2 Amps per Conductor at 25ºC
Card Reader Pair(s) 16.3 Ohm/1000ft (53.5 Ohm/km) 19.44 Ohm/1000ft (63.78 Ohm/km) 33 pF/ft (110 pF/m) 60 pF/ft (200 pF/m) 2.2 Amps per Conductor at 25ºC
Door Contact Conductor(s) 16.4 Ohm/1000ft (53.8 Ohm/km) 16.19 Ohm/1000ft (53.12 Ohm/km) 55 pF/ft (180 pF/m) 99 pF/ft (320 pF/m) 2.2 Amps per Conductor at 25ºC
Lock Power Conductor(s) 6.5 Ohm/1000ft (21 Ohm/km) 17.42 Ohm/1000ft (57.15 Ohm/km) 40 pF/ft (130 pF/m) 72 pF/ft (240 pF/m) 4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating Installation
75°C -5°C to +75°C -5°C To +75°C

Bend Radius

Stationary Min. Installation Min.
4.56 in (116 mm) 4.56 in (116 mm)

Max. Pull Tension

148.7 lbs (67.45 kg)

Bulk Cable Weight

105 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

558GFS

Notes

Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation. Banana Peel® US PATENT 7049523.

Update and Revision

Revision Number: 0.467 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.467 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
658GFS 000500 Orange, Yellow, White, Gray Reel 500 ft 612825178651 C
658GFS 0001000 Orange, Yellow, White, Gray Reel 1,000 ft 612825178644 C