Product Number: 658HMS

OSDP Access Control Cable, CMP, 14C (OSDP Reader 1Pr-24, #18-2, #18-4, #22-6), , Banana Peel®

OSDP Access Control Cable, Plenum CMP, 14C (OSDP Reader 1Pr 24+18/2, #18-4, #22-6), , Banana Peel® No overall jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Access Control, Security System, Power Limited Controls, OSDP Reader

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Description Element No. of Conductors No. of Pairs Size Stranding Material Notes
Card Reader Data Pair(s) 1 24 7x32 TC - Tinned Copper Data Pair - 1 Pr. 24AWG Shielded, RS-485 - Reader
Card Reader Power 2 18 7x26 BC - Bare Copper Power Pair - 2C 18AWG Unshielded
Door Contact Conductor(s) 2 22 7x30 BC - Bare Copper
REX/Spare Conductor(s) 4 22 7x30 BC - Bare Copper
Lock Power Conductor(s) 4 18 7x26 BC - Bare Copper

Insulation

Element Description Element Material Nom. Thickness Color Code
Card Reader Data Pair(s) FEP - Fluorinated Ethylene Propylene (Foam) .025 in (0.64 mm) Blue, White
Card Reader Power PVC - Polyvinyl Chloride .012 in (0.30 mm) Red, Black
Door Contact Conductor(s) PVC - Polyvinyl Chloride .008 in (0.20 mm) Black, Red
REX/Spare Conductor(s) PVC - Polyvinyl Chloride .008 in (0.20 mm) Black, Red, White, Green
Lock Power Conductor(s) PVC - Polyvinyl Chloride .010 in (0.25 mm) Black, Red, White, Green

Inner Shield

Element Description Element Shield Type Material Coverage Drainwire Type
Card Reader Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Card Reader Power No Shield
Door Contact Conductor(s) No Shield
REX/Spare Conductor(s) No Shield
Lock Power Conductor(s) No Shield

Inner Jacket

Element Description Material Nom. Thickness Nom. Diameter Color
Card Reader PVC - Polyvinyl Chloride .020 in (0.51 mm) .215 in (5.46 mm) Orange
Door Contact PVC - Polyvinyl Chloride .015 in (0.38 mm) .120 in (3.05 mm) White
REX/Spare PVC - Polyvinyl Chloride .015 in (0.38 mm) .139 in (3.53 mm) Blue
Lock Power PVC - Polyvinyl Chloride .015 in (0.38 mm) .189 in (4.8 mm) Gray

Outer Jacket

Material Nom. Diameter
Banana Peel (No Overall Jacket) .455 in (11.6mm)

Table Notes

Banana Peel®

Overall Cable Diameter (Nominal)

.455 in (11.6 mm)

Electricals

Element Description Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence
Card Reader Data Pair(s) 24 Ohm/1000ft (79 Ohm/km) 13 pF/ft (43 pF/m) 24 pF/ft (79 pF/m) 120 Ohm
Card Reader Power 6.2 Ohm/1000ft (20 Ohm/km)
Door Contact Conductor(s) 16.2 Ohm/1000ft (53.1 Ohm/km)
REX/Spare Conductor(s) 16.5 Ohm/1000ft (54.1 Ohm/km)
Lock Power Conductor(s) 6.2 Ohm/1000ft (20 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
4.0 in (100 mm) 4 in (100 mm)

Max. Pull Tension

198 lbs (89.8 kg)

Bulk Cable Weight

98.38 lbs/1000ft (146.4 kg/km)

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation

Update and Revision

Revision Number: 0.49 Revision Date: 03-25-2024

Update and Revision

Revision Number: 0.49 Revision Date: 03-25-2024