Product Number: 6640FD

1Pr 24AWG Shielded Data OSDP CMP

OSDP Reader Cable, 1 Pair 24 AWG stranded (7x32) tinned copper (data) with foam FEP insulation, Beldfoil® shield w/ drain,with Flamarrest® insulation, Plenum, Flamarrest®

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

OSDP Readers, RS-485, Serial Data, Access Control

Conductor

No. of Pairs Size Stranding Material Notes
1 24 AWG 7x32 TC - Tinned Copper Twisted Pair Configuration - 120 Ohm RS485

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene (Foam) 0.025 in (0.64 mm) 0.074 in (1.9 mm) White/Blue Stripe & Blue/White Stripe

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
Flamarrest® 0.015 in (0.38 mm) 0.186 in (4.72 mm)

Overall Cable Diameter (Nominal)

0.186 in (4.72 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop.
24 Ohm/1000ft 11 pF/ft (36 pF/m) 23 pF/ft (75 pF/m) 120 Ohm 76%

Voltage

UL Voltage Rating
(300 V (CMP))

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min.
1.86 in (47.2 mm)

Max. Pull Tension

28 lbs (13 kg)

Bulk Cable Weight

16 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

CMP, FT6, NFPA 262

NEC / UL Compliance

Article 800

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6640FD

Update and Revision

Revision Number: 0.111 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.111 Revision Date: 03-28-2024