Product Number: 668AMD

Dual OSDP Access Control Cable, CMP, 16C (OSDP Reader 2Pr-#24, #18-8, #22-4), Banana Peel®

16C - Dual OSDP Access Control Cable, Plenum-CMP, #24-2 Pr., 8-18 AWG conductors, 4-22 AWG conductors, OSDP Reader Composite Cable With Foam FEP & Flamarrest insulation, Only Card Reader Data Pairs have overall Beldfoil® shield, Banana Peel® No overall jacket - CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Access Control, Security System, Power Limited Controls, OSDP Reader

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element No. of Conductors No Of Pairs Size Stranding Material Notes
Data Pair(s) 2 24 7x32 TC - Tinned Copper 2 Pair 120 Ohm - Dual OSDP Readers
Door Contact 4 22 7x30 BC - Bare Copper
REX/Spare 4 18 7x26 BC - Bare Copper
Lock/Power 4 18 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Color Code
Data Pair(s) FEP - Fluorinated Ethylene Propylene (Foam) .021 in (0.53 mm) 1. White/Green 2. Brown/Blue
Door Contact PVC - Polyvinyl Chloride .008 in (0.20 mm) Black, Red, White, Green
REX/Spare PVC - Polyvinyl Chloride .009 in (0.23 mm) Black, Red, White, Green
Lock/Power PVC - Polyvinyl Chloride .009 in (0.23 mm) Black, Red, White, Green

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Door Contact No Shield Unshielded
REX/Spare No Shield Unshielded
Lock/Power No Shield Unshielded

Inner Jacket

Element Material Nom. Thickness Nom. Diameter Ripcord Color
Data Pair(s) PVC - Polyvinyl Chloride .016 in (0.41 mm) .252 in (6.40 mm) Yes Orange
Door Contact PVC - Polyvinyl Chloride .015 in (0.38 mm) .139 in (3.53 mm) Yes White
REX/Spare PVC - Polyvinyl Chloride .015 in (0.38 mm) .180 in (4.57 mm) Yes Blue
Lock/Power PVC - Polyvinyl Chloride .015 in (0.38 mm) .180 in (4.57 mm) Yes Gray

Outer Jacket

Material Nom. Diameter
Banana Peel (No Overall Jacket) .480 in (12.2 mm)

Table Notes

Banana Peel®

Overall Cable Diameter (Nominal)

.480 in (12.2 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence
Data Pair(s) 26 Ohm/1000ft (85 Ohm/km) 13 pF/ft (43 pF/m) 24 pF/m (7.3 pF/ft) 120 Ohm
Door Contact 16.4 Ohm/1000ft (53.8 Ohm/km)
REX/Spare 6.4 Ohm/1000ft (21 Ohm/km)
Lock/Power 6.4 Ohm/1000ft (21 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
4.0 in (100 mm) 4 in.

Max. Pull Tension

180 lbs (82 kg)

Bulk Cable Weight

138 lbs (62.6 kg)

Environmental Suitability

Indoor - Plenum

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg

Update and Revision

Revision Number: 0.41 Revision Date: 10-23-2024

Update and Revision

Revision Number: 0.41 Revision Date: 10-23-2024