Product Number: 4002UE

Security & Sound, 4 Conductor 12 AWG BC, LSZH, Eca

Security & Commercial Audio Cable, 4-12 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord

  • Availability:
    Global
  • Status:
    Capability

Specifications

Suitable Applications

Commercial applications

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
12 19x25 BC - Bare Copper 2.3 mm 4

Conductor Count

4

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
Insulation PP - Polypropylene 3 mm 0.05 mm 0.35 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 Red
Wire 3 White
Wire 4 Green

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8.2 mm 0.45 mm Yes

Table Notes

Ripcord provided under sheath

Overall Nominal Diameter

8.2 mm

Cabling

Description
4 wires twisted

Conductor DCR

Nominal Conductor DCR
5.2 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
65 pF/m

Current

Max. Recommended Current [A]
9.6 A

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20°C To +70°C

Storage Temperature Range

-30°C To +70°C

Operating Temperature Range

-20°C To +70°C

Max. Pull Tension

700 N

Min. Bend Radius During Installation

82 mm

Min Setting Radius

41 mm

Environmental Space

Indoor

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Notes

This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Grey as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4102UE. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.7 Revision Date: 04-07-2025

Update and Revision

Revision Number: 0.7 Revision Date: 04-07-2025