Product Number: 4309UE

Security & Sound, 12 Conductor 18 AWG BC, LSZH

Security & Commercial Audio Cable, 12-18 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
18 7x26 BC - Bare Copper 1.22 mm 12

Conductor Count

12

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
Insulation PP - Polypropylene 1.5 mm 0.05 mm 0.2 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 Red
Wire 3 White
Wire 4 Green
Wire 5 Brown
Wire 6 Blue
Wire 7 Orange
Wire 8 Yellow
Wire 9 Purple
Wire 10 Gray
Wire 11 Pink
Wire 12 Turquoise

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.45 mm 0.4 mm Yes

Table Notes

Ripcord provided under sheath

Cabling

Description
12 wires twisted

Conductor DCR

Nominal Conductor DCR
21.3 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
100 pF/m

Current

Max. Recommended Current [A]
3.5 Amps per Conductor

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20°C To +70°C

Storage Temperature Range

-30°C To +70°C

Operating Temperature Range

-20°C To +70°C

Max. Pull Tension

590 N

Min. Bend Radius During Installation

74.5 mm

Min Setting Radius

37.25 mm

CPR Euroclass

Eca

Environmental Space

Indoor

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.294 Revision Date: 03-04-2025

Update and Revision

Revision Number: 0.294 Revision Date: 03-04-2025

Part Numbers

Item # Color Put-Up Type Length EAN
4309UE.00100 Gray Reel 100 m 8719605006776
4309UE.00500 Gray Reel 500 m 8719605006783