Product Number: 4504FLV

Security & Sound, 6 Conductor 22 AWG BC, BC, LSZH, Shielded, B2ca

Security & Commercial Audio Cable, 6-22 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, Beldfoil® shield and LSZH jacket with ripcord, CPR B2ca

  • Availability:
    Global
  • Status:
    Capability

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
22 7x30 BC - Bare Copper 0.75 mm 6

Conductor Count

6

Insulation

Type Material Nominal Diameter Nominal Wall Thickness
Insulation LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.07 mm 0.35 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 Red
White
Green

Outer Shield

Type Material Material Trade Name Coverage [%] Thickness of Foil Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% 9 µm TC - Tinned Copper AWG24/7

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.8 mm 1.1 mm Yes

Table Notes

Ripcord provided under sheath

Cabling

Description
6 wires twisted

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
54 Ohm/km 54 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
105 pF/m 185 pF/m

Current

Max. Recommended Current [A]
2.0 Amps per Conductor

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20°C To +70°C

Storage Temperature Range

-30°C To +70°C

Operating Temperature Range

-20°C To +70°C

Max. Pull Tension

120 N

Min. Bend Radius During Installation

68 mm

Min Setting Radius

34 mm

CPR Euroclass

B2ca-s1a,d1,a1

Environmental Space

Indoor - Euroclass B2ca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

80%

Notes

This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 9km for the first order. This product will have Grey as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4341FLW plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.5 Revision Date: 04-07-2025

Update and Revision

Revision Number: 0.5 Revision Date: 04-07-2025