Product Number: 5140U1

Security & Sound, #14-1pr, TC, CL3-FPL-PLTC, Water-Blocked

Security & Sound Cable, Rated-CL3-FPL-PLTC, 1-14 AWG stranded tinned copper pair with PVC insulation, Waterblocking tape, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Fire Alarm (Red Jkt), Power-Limited Controls, Wet Location, Below-Grade Duct

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 14 AWG 19x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.120 in (3.05 mm) Black & Red

Waterblocking

Waterblock Tape

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.042 in (1.1 mm) 0.356 in (9.04 mm)

Overall Cable Diameter (Nominal)

0.356 in (9.04 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond
Pair(s) 3.05 Ohm/1000ft 31 pF/ft (100 pF/m)

Voltage

UL Voltage Rating
300 V (CL3, FPL, PLTC-ER)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Bend Radius

Stationary Min. Installation Min.
3.6 in (91 mm) 3.6 in (91 mm)

Max. Pull Tension

95 lbs (43 kg)

Bulk Cable Weight

59 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEEE 1202, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 760, Article 800

CEC / C(UL) Compliance

CL3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.431 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.431 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC
5140U1 0101000 Black 612825157205
5140U1 0021000 Red 612825157182