Product Number: 5300UG

Security & Sound, #18-2c, BC, CM

Security & Sound Cable, Rated-CM, 2-18 AWG stranded bare copper conductors with polyolefin insulation, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Alarm, Intercom/PA, Single Line Telephone

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 7x26 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.008 in (0.20 mm) 0.062 in (1.6 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.148 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
6.79 Ohm/1000ft 22.5 pF/ft (73.8 pF/m) 5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.48 in (37.6 mm) 1.48 in

Max. Pull Tension

45 lbs (20 kg)

Bulk Cable Weight

15 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.305 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.305 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC
5300UG 010C500 Black
5300UG 010U1000 Black 612825159230
5300UG 008C500 Gray
5300UG 008U1000 Gray 612825159186
5300UG 008U500 Gray 612825159193
5300UG 009C500 White 612825159209
5300UG 009U1000 White 612825159216
5300UG 009U500 White 612825159223