Product Number: 5302GE

Security & Sound, #18-2c, BC, Shielded, CMR

Security & Sound Cable, Riser-CMR, 1-18 AWG stranded bare copper pair with PVC insulation and Beldfoil® shield, 2-18 AWG stranded bare copper conductors with insulation, overall PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 7x26 BC - Bare Copper
Conductor(s) 2 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.066 in (1.7 mm) Black & Red (shielded pair)
Conductor(s) PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.066 in (1.7 mm) White, Green

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.245 in Yes

Overall Cable Diameter (Nominal)

0.245 in

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 6.5 Ohm/1000ft 7.1 Ohm/1000ft (23 Ohm/km) 65 pF/ft (210 pF/m) 117 pF/ft (384 pF/m) 4 Amps per Conductor at 25ºC
Conductor(s) 6.7 Ohm/1000ft (22 Ohm/km) 4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.45 in (62.2 mm) 2.45 in

Max. Pull Tension

102.2 lbs (46.36 kg)

Bulk Cable Weight

36 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.321 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.321 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
5302GE 008U1000 Gray 612825159605